MITSUBISHI ELECTRIC Changes for the Better
United Kingdom

Members of the Mitsubishi Electric System Integrator Programme

Actemium

Park Mill Way Clayton West Huddersfield West Yorkshire HD8 9XJ Tel.: +44 (0) 2392 269960

Adsyst Automation Limited

Yateley Lodge 1 Reading Road Yately Hampshire GU46 7AA Tel.: 01252 860 600

AR Controls

Unit 4 Sunrise Enterprise park Ferryboat Lane Sunderland SR5 3RX Tel.: +44 (0) 7860 188061

Automated Control Solutions Ltd

Lancaster Park Newborough Road Needwood Burton upon Trent DE13 9PD Tel.: +44 (0) 1283 575995
4 Hargreaves Court Off Dyson Way Staffordshire Tech Park ST18 0WN Tel.: +44(0) 1785 245466

Blackburn Starling & Company Limited

Queens Drive Nottingham NG2 3AY UK Tel.: +44 (0) 115 986 6331

CBM-Logix Ltd

Unit 10a Shal Lane Industrial Estate, Ogden Road, Doncaster, DN2 4SQ Tel.: 07867874857

CEMA

Unit 4 Blackwood Bus Park Ash Road South Wrexham Ind Est Wrexham LL13 9UG Tel.: +44 (0)115 940 3532

Compurent Ltd T/A CR Solutions

Unit 4, Holmes street, Rochdale, OL12 6AQ Greater Manchester Tel.: 01706 356888

Control Freaks Ltd

Unit 27 Fleet Road Ind Est Holbeach Lincolnshire PE12 8LY Tel.: +44(0) 1406 424282

DSL Systems Limited

Adbolton Hall, Adbolton Lane, West Bridgford, Nottingham NG2 5AS Tel.: 0115 981 3700

E J Peak Technology Solutions

Daresbury Innovation Centre Daresbury Science & Innovation Campus Daresbury Cheshire WA4 4FS Tel.: +44 (0) 8707 669142

Gripple Automation

Unit 24 Orgreave Place Dorehouse Ind Estate Sheffield S13 9LU Tel.: +44 (0) 114 5536250

Horizon Instruments

Unit 12 Ghyll Ind Estate Heathfield East Sussex TN21 8AW Tel.: +44 (0)1435 864239

Industrial Solutions

5 Teal Court Strathclyde Business Park ML4 3NN Tel.: +44 (0) 1698 845550

JV Controls

Unit 8F Carr Mills Bradford Rd Birstall West Yorkshire WF17 9JX Tel.: +44 (0) 1924 939288

Lawrence Electrical Group

Manor Farm Mowsley Leicestershire LE17 6ND Tel.: +44 (0) 116 2402349

Lintott Control Systems Limited

Blake House 3, Frayswater Place, Cowley, Uxbridge, Middlesex, UB8 2AD Tel.: +44 (0)1603 594200

Malone Group

Skyline Court Third Avenue Centrum 100 Burton-On-Trent DE14 2BZ Tel.: +44 (0) 1283 688083

Merlin Systems Ltd

Unit 4 Blackwood Bus Park Ash Road South Wrexham Ind Est Wrexham LL13 9UG Tel.: +44 (0)1978 669980

Profitec Solutions Ltd

Unit 18 Derryloran Industrial Estate Sandholes Road Cookstown Co Tyrone BT80 9LU Tel.: +44 (0) 2887 757839

Ramsay Automation Systems Ltd

400 Great North Road Eaton Ford St. Neots Cambridgeshire PE19 7RS Tel.: +44 (0) 7966 568598

RG Luma Automation

Unit 87 Blackpole Trading Est (West) Worcester WR3 8TJ Tel.: +44 (0) 1905 753700

Sella Controls

Carrington Field Street Stockport SK1 3JN Tel.: +44 (0) 161 429 4500

Suffolk Automation Ltd

Unit 4 Hadleigh Enterprise Park, Crockatt Road, Hadleigh, IP7 6RJ Suffolk Tel.: 01473829188

Total Automated Solution

Unit 19A Centre Park Marston Bus Park Tockwith YO26 7QF Tel.: +44 (0) 844 8004177

TeTech

2 Contech House Rushington Ct Totton Southampton SO40 9AH Tel.: +44 (0) 2382 351600

Tycon Automation Ltd

Unit 1 Schappe Building Llay Ind Est Llay Wrexham LL12 0PB Tel.: +44 (0) 1978 855662

Z-Tech Control Systems Limited

Unit 4 Meridian Buckingway Business Park, Anderson Road, Swavesey, Cambridge CB24 4AE Tel.: 01223 653582