Series | CC-LINK |
---|---|
Type | MASTER/LOCAL STATION |
Power Supply (V) | N/A |
Current Type | N/A |
Network Interface | CC-LINK |
Width (mm) | 37,5 |
---|---|
Height (mm) | 250 |
Depth (mm) | 106 |
Weight (kg) | 0,25 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
Shipping Approvals | NK |
Cardboard (g) | 0 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 13 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
REACH Substance CAS Number | N/A |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |