MITSUBISHI ELECTRIC Changes for the Better
United Kingdom

PLC Q Series Serial Modbus communication module;Master/Slave,RS232,RS422/485port

FA-MOD PLC: Network Module

SeriesMELSEC-Q SERIES
TypeMASTER/LOCAL STATION
Network InterfaceMODBUS RTU/MODBUS ASCII

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 1317-36-8, 1303-86-2, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO