Series | MELSEC-Q SERIES |
---|---|
Type | REDUNDANT CPU |
Program Memory | 252K |
Program Memory Unit | STEPS |
Local I/O Points | 4096 |
Local + Remote I/O Points | 8192 |
Cycle Time LD (ns) | 34 |
Cycle Time MOV (ns) | 102 |
USB | 1 |
Ethernet Port | N/A |
RS-232 | 1 |
Buffer Battery | YES |
Int. Current Consumption (A) | 0,89 |
Width (mm) | 52,2 |
---|---|
Height (mm) | 98 |
Depth (mm) | 89,3 |
Weight (kg) | 0,3 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |