Series | EDGE COMPUTING SOFTWARE |
---|---|
Number of Licenses | 1 YEAR |
Type | REAL-TIME DATA ANALYZER |
CE | COMPLIANT |
---|
Cardboard (g) | 97 |
---|---|
Other paper (g) | 40 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 73 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
REACH Substance CAS Number | N/A |
RoHS Compliance | NOT IN SCOPE |
WEEE | B2B |