SW1DND-RDA-MV

MELIPC Real-time Data Analyzer Software; upgrade for unlimited-time license

FA-Software: Software PLC

SeriesEDGE COMPUTING SOFTWARE
Number of Licenses1 UNLIMITED
TypeREAL-TIME DATA ANALYZER

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)97
Other paper (g)40
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)73
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Whitepaper: Visual guide to data science in manufacturing
An easy, visual guide on how to approach data science in modern manufacturing lines.