MITSUBISHI ELECTRIC Changes for the Better
United Kingdom

PLC Q Series Energy Measurement Module, 3 phase / 4 wire connection, 3 Circuits

FA-MOD PLC: Information Module

SeriesMELSEC-Q SERIES
TypeENERGY MEASUREMENT MODULE

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)112
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACNON-COMPLIANT

Product Packaging

Cardboard (g)98
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO