Series | WS-V SERIES - MCB |
---|---|
Type | BH-D MINI. CIRCUIT BREAKER |
Rated Current (A) | 13 |
Rated Voltage (V) | 400 |
Current Type | AC |
Number of Poles | 1 |
Instantaneous Tripping | TYPE C |
Breaking Capacity at 415V (kA) | 10 |
Cycles with Rated Current | 10,000 |
Cycles without Rated Current | 10,000 |
Depth (mm) | 70 |
---|---|
Weight (kg) | 0.15 |
Width (mm) | 18 |
Height (mm) | 87 |
CE | COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0.01 |
Cardboard (g) | 10.98 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0.01 |
Wood (g) | 2.22 |
Other paper (g) | 0.03 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |