MITSUBISHI ELECTRIC Changes for the Better
United Kingdom

PLC Q Series High speed counter 2 channel, 5/12/24V DC input, source

FA-MOD PLC: Counter Module

SeriesMELSEC-Q SERIES
TypeHIGH-SPEED COUNTER
Number of Channels2
Int. Current Consumption (A)0,33

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,11

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO