HK-JT11K1M4BJ

Material number 735472
Servomotor; HK-JT Series; Power 11 kW; Torque 70,0 Nm; Brake; Oilseal

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-JT
Power Supply (V)400
Rated Capacity (kW)11
InertiaLOW INERTIA
Rated Torque (Nm)70
Maximum Torque (Nm)210
Rated Speed (rpm)1,500
Inertia (kg*cm2)240
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)67,108,864
Maximum Speed (rpm)3,000
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)523.5
Weight (kg)74
Width (mm)235
Height (mm)289.3

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO