Series | MELSERVO-J5 |
---|---|
Type | HK-JT |
Power Supply (V) | 400 |
Rated Capacity (kW) | 11 |
Inertia | LOW INERTIA |
Rated Torque (Nm) | 70 |
Maximum Torque (Nm) | 210 |
Rated Speed (rpm) | 1,500 |
Inertia (kg*cm2) | 220 |
Brake | NO |
Shaft Type | STRAIGHT SHAFT |
Current Type | AC |
Encoder Resolution (p/rev) | 67,108,864 |
Maximum Speed (rpm) | 3,000 |
Protection Class | IP67 |
Encoder Type | 26-BIT |
Depth (mm) | 451 |
---|---|
Weight (kg) | 62 |
Width (mm) | 235 |
Height (mm) | 289.3 |
CE | COMPLIANT |
---|
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |