MITSUBISHI ELECTRIC Changes for the Better

HK-JT15K1M4BJWS

Material number 735477
Servomotor; HK-JT Series; Power 15 kW; Torque 95,5 Nm; Brake; Oilseal; Safety

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-JT
Power Supply (V)400
Rated Capacity (kW)15
InertiaLOW INERTIA
Rated Torque (Nm)95.5
Maximum Torque (Nm)286
Rated Speed (rpm)1,500
Inertia (kg*cm2)336
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)67,108,864
Maximum Speed (rpm)3,000
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)623.5
Weight (kg)97
Width (mm)235
Height (mm)289.3

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO