Series | MELSERVO-J5 |
---|---|
Type | HK-KT |
Power Supply (V) | 400 |
Rated Capacity (kW) | 2 |
Inertia | LOW INERTIA |
Rated Torque (Nm) | 6.4 |
Maximum Torque (Nm) | 19.1 |
Rated Speed (rpm) | 3,000 |
Inertia (kg*cm2) | 5.99 |
Brake | YES |
Shaft Type | KEYWAY |
Current Type | AC |
Encoder Resolution (p/rev) | 67,108,864 |
Maximum Speed (rpm) | 6,000 |
Protection Class | IP67 |
Encoder Type | 26-BIT |
Depth (mm) | 216.3 |
---|---|
Weight (kg) | 5.5 |
Width (mm) | 90 |
Height (mm) | 106.6 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 760 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 11 |
Wood (g) | 0 |
Other paper (g) | 36 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |