Series | MELSERVO-J5 |
---|---|
Type | HK-ST |
Power Supply (V) | 400 |
Rated Capacity (kW) | 5 |
Inertia | MEDIUM INERTIA |
Rated Torque (Nm) | 15.9 |
Maximum Torque (Nm) | 47.8 |
Rated Speed (rpm) | 3,000 |
Inertia (kg*cm2) | 27.7 |
Brake | NO |
Shaft Type | STRAIGHT SHAFT |
Current Type | AC |
Encoder Resolution (p/rev) | 67,108,864 |
Maximum Speed (rpm) | 6,000 |
Protection Class | IP67 |
Encoder Type | 26-BIT |
Depth (mm) | 258.5 |
---|---|
Weight (kg) | 13 |
Width (mm) | 130 |
Height (mm) | 173.8 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 1 |
Styrofoam (g) | 0 |
Cardboard (g) | 1,170 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 6.7 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |