MITSUBISHI ELECTRIC Changes for the Better

Servomotor; HK-ST Series; Power 5 kW; Torque 15,9 Nm, max. 47,8 Nm; 400V; Brake

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-ST
Power Supply (V)400
Rated Capacity (kW)5
InertiaMEDIUM INERTIA
Rated Torque (Nm)15.9
Maximum Torque (Nm)47.8
Rated Speed (rpm)3,000
Inertia (kg*cm2)29.9
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)67,108,864
Maximum Speed (rpm)6,000
Protection ClassIP67
Encoder Type26-BIT

Product Dimensions & Weight

Depth (mm)293
Weight (kg)15
Width (mm)130
Height (mm)173.8

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1.170,0
Steel (g)0
Glass (g)0
Other plastic (g)14
Wood (g)0
Other paper (g)35

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO