MITSUBISHI ELECTRIC Changes for the Better

CONNEC. PARTS TH-N120(KP/TA)/S(D)-N125

Material number 126003
Connecting bar kit S(D)-N125 with TH-N120KP or TH-N120TAKP

FA-MC: Electrical Option

SeriesMS-N CONTACTOR& MTR.PROT.RELAY
TypeCONNECTING BAR KIT

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)100
Steel (g)0
Glass (g)0
Other plastic (g)1.9
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO