Series | MS-N SERIES MAGNETIC CONTACTOR |
---|---|
Type | NON-REVERSING, DC OPERATED |
Depth (mm) | 67.5 |
---|---|
Weight (kg) | 0.21 |
Width (mm) | 56 |
Height (mm) | 52 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 150 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1 |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |