SH-V400QM AC100V 2A2B

Material number 604496
Vacuum electromagnetic contactor;Non-Reversing;Coil voltage rtg AC100; 400A

FA-MC: Electrical Option

SeriesSH-V SERIES
TypeAC VACUMM CONTACTOR

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0.8
Styrofoam (g)0
Cardboard (g)1.82
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0.7

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 75980-60-8, 13560-89-9, 80-05-7
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO