SH-V400QM AC200V 4A4B

Material number 55634
Vacuum electromagnetic contactor;Non-Reversing;Coil voltage rtg AC200;400A Frame

FA-MC: Electrical Option

SeriesSH-V SERIES
TypeAC VACUMM CONTACTOR

Product Dimensions & Weight

Depth (mm)210
Width (mm)210
Height (mm)210

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)150
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO