MITSUBISHI ELECTRIC Changes for the Better

25A; 3-pole MCB; C-curve Icu=25kA; Pack Qty:4

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Current (A)25
Rated Voltage (V)400
Current TypeAC
Number of Poles3
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60947-2: 25KA
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO