MITSUBISHI ELECTRIC Changes for the Better
United Kingdom

32A; 1-pole MCB; C-curve Icu=25kA; Pack Qty:12

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Current (A)32
Rated Voltage (V)230
Current TypeAC
Number of Poles1
Instantaneous TrippingTYPE C
Breaking Capacity (kA)IEC 60947-2: 25KA
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO