Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | MODULAR CONTACTORS |
Rated Current (A) | 25 |
Rated Voltage (V) | 230 |
Current Type | AC |
No of Auxiliary Contacts NO | 0 |
No of Auxiliary Contacts NC | 2 |
Compliant with Standard(s) | EN 60947-4-1, EN 61095, IEC 60947-4-1, IEC 61095, VDE 0660 |
Depth (mm) | 85 |
---|---|
Weight (kg) | 0.14 |
Width (mm) | 17.7 |
Height (mm) | 65 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |