MITSUBISHI ELECTRIC Changes for the Better

MK230/1/25-20

Material number 720282
Installation Contactor; 230V AC; 25A; 2NO

FA-MDRC: Modular Contactors

SeriesMODULAR DIN RAIL COMPONENTS
TypeMODULAR CONTACTORS
Rated Current (A)25
Rated Voltage (V)230
Current TypeAC
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC0
Compliant with Standard(s)EN 60947-4-1, EN 61095, IEC 60947-4-1, IEC 61095, VDE 0660

Product Dimensions & Weight

Depth (mm)65
Weight (kg)0.14
Width (mm)17.7
Height (mm)85

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO