Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Sciences
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Line Scan Bar
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
Return and Repairs
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Services Terms & Conditions, Specifications
Added value services
Added value services Top
Service Contracts
System Health Checks
Obsolescence Reporting
Legacy Migration
Robot Maintenance
Power Quality Management
Engineering Hours
Inventory Management
Non-Contracted Service Visits
Hire Equipment
Support
Support
Support Top
Looking after your assets
Assistance
Service contracts
On site diagnosis
Surveys and Audits
Energy monitoring
Recovery
Legacy product migration
Approved Solutions Partner
Drive Solutions Centre
Training
Knowledge Base
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
Events
Newsletter
White papers
Podcasts
Blog
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Home
Solutions
Solutions
Solutions Top
Industries
Automotive
Lithium-Ion Battery
Food & Beverage
Life Sciences
Power Industry
Water / Wastewater
Material handling
Packaging
Data Center
Aggregates
Machine Building
Competencies
Cloud computing
Energy Systems
Safety
Smart Condition Monitoring
Our Stories
Digital Manufacturing
Digitalisation concept
Smart manufacturing approach
Digital manufacturing at work
Products
Products
Products Top
Edge Computing Products
Industrial Computer MELIPC
Edge Computing Software
Controllers
Programmable Controllers MELSEC
Simple Application Controllers
Motion Controllers
Computerized Numerical Controllers
Computerized Numerical Controllers(CNCs)
Drive Products
AC Servos-MELSERVO
Inverters-FREQROL
Electromagnetic clutch/brake
Tension Controller
Visualization
Human-Machine Interfaces (HMIs) - GOT
Industrial PC
Robots
Industrial Robots - MELFA
Collaborative Robot - MELFA ASSISTA
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Contactors and Motor Starters
Power Monitoring Products
Power Management Meters
Energy Saving Supporting Devices
Medium-voltage Power Distribution Products
Protection Relays - MEprotect
Processing Machines
Laser Processing Machines
Electrical Discharge Machines
Contact Image Sensors
Line Scan Bar
Software Solutions
MELSOFT Gemini 3D Simulator
Visual Inspection Software MELSOFT VIXIO
ICONICS Solutions Suite
SCADA (MAPS)
Energy saving support software - EcoAdviser
Software Solutions
Silverline
Transition guidelines
Silverline products
Quality News
Quality News
Service
Service
Service Top
Return and Repairs
FA Integrated Selection Tool
3 Year Warranty
Regulations
Regulations Top
EC Declaration of Conformity
Cyber security
Services Terms & Conditions, Specifications
Added value services
Added value services Top
Service Contracts
System Health Checks
Obsolescence Reporting
Legacy Migration
Robot Maintenance
Power Quality Management
Engineering Hours
Inventory Management
Non-Contracted Service Visits
Hire Equipment
Support
Support
Support Top
Looking after your assets
Assistance
Service contracts
On site diagnosis
Surveys and Audits
Energy monitoring
Recovery
Legacy product migration
Approved Solutions Partner
Drive Solutions Centre
Training
Knowledge Base
News Center
News Center
News Center Top
Press Releases
Press Releases Top
Press Contacts
Events
Newsletter
White papers
Podcasts
Blog
Products
MZ-RC/230
Modular Contactors
MCB: Miniature Circuit Breakers
MCB-T: Miniature Circuit Breakers with Trip Units
HMCB: High-Performance Miniature Circuit Breakers
RCD: Residual Current Devices
MCB-NA: North American Standard Miniature Circuit Breakers
RCBO: Residual Current Breakers with Overcurrent Protection
AFDD: Arc Fault Detection Devices
SPD: Surge Protection Devices
Modular Isolators
Modular Contactors
Busbars
Accessories
MZ-RC/230
Material number 720299
Installation Contactor Accessory:Suppressor RC-Combination 12-250VAC
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-MDRC: Modular Contactors
Series
MODULAR DIN RAIL COMPONENTS
Type
SUPPRESSOR RC-COMBINATION
Rated Voltage (V)
250
Current Type
AC
No of Auxiliary Contacts NO
0
No of Auxiliary Contacts NC
0
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Home
Products
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers
Modular Din Rail Components
Modular Contactors
MZ-RC/230