Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | MODULAR ISOLATOR |
Rated Current (A) | 40 |
Rated Voltage (V) | 240/415 |
Number of Poles | 1 |
Cycles with Rated Current | 3,000 |
Cycles without Rated Current | 16,000 |
Compliant with Standard(s) | EN 45545-2, IEC 61373, IEC/EN 60947-3 |
Depth (mm) | 60 |
---|---|
Weight (kg) | 0.1 |
Width (mm) | 17.7 |
Height (mm) | 80 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 3.83 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |