Introducing 'ME-ENERGY' - a quick, easy and scalable energy solution.

ME-ENERGY is an open, scalable energy efficiency solution which is easy to set up:

  • Machine monitoring or process section
  • Multiple measuring points with a package of pre-built programs
  • Functionality for standard, open and flexible PLCs, HMIs and energy meters

You can install a local energy monitoring solution as a standalone installation or integrate functionality within an existing machine control system.

  • Quick and easy installation
  • Plug ‘n’ Play for standard installation with configuration from HMI
  • Easy and scalable with other Mitsubishi Electric solutions

Ensuring your operations are running efficiently is about measuring, monitoring and acting on data. This reduces consumption, lowers energy costs and minimises carbon dioxide emissions.

Special Offer

With our proven track record—we can help

ME-ENERGY—energy monitoring solutions:

  • Automate how you collect, monitor and analyse data from multiple sources through a common interface
  • Data collection is centralised from multiple energy meters and other devices using the PLC as a digital access point
  • Historical data visualised with the GOT HMI, using trends
  • Logged data to the local SD card can be retrieved for further analysis
  • Initial solution prepared for logging data from eight meters configured with in the HMI

Central monitoring / analysis of energy consumption ICONICS Suite

Start small and scale up! 

With just a single machine or process section you can develop an understanding of potential savings available. 

Scale up step-by-step 

Scalability enables you to introduce additional tools as you need them, including visualisation through ICONICS Suite, SoftGOT with SoftGOT GOT Mobile, HMI or iQ-R connectivity with SQL database and many more. 

Low cost management supervisory solution 

We have introduced special pricing for SoftGOT our PC based HMI and SoftGOT Mobile which presents data to standard web browsers and mobile devices

Note: Offers limited to one pack per customer, price calculated as a discounted net price from the standard UK List Price and represents the RRP for these offers. These promotional prices are valid until 31st December 2024. Standard terms and conditions are available upon request.

Request a call back with one of our energy experts

The fields marked by a * are mandatory.